??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
25 Inch
Part No.
125696
Description
F4B-VSC-25M
Lubrication Feature
RE-LUBE
Weight
0.84 lbs
A
34.0 mm
B
95.3 mm
C
34.8 mm
D
69.9 mm
F
M10 mm
H
12.7 mm
J
10.7 mm
L
33.5 mm
N
52.3 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.